Leave a message
MENU
Search
Languages

Transformers -HCT

prodline_transformers_power
Specifications
Product Series
RoHS Files
Request Samples
Contact Us
Series Data Sheet Photo Size Input Voltage Output Voltage Output Current Frequency Primary/Secondary Turns Ratio MDS Design Files Engineering Buy Now
HCT8xxxxEAL HCT8xxxxEAL HCT8xxxxEAL 14.2 x 10.6 x 8.0 mm 3.3 - 5 VDC 3.3 - 15 VDC 0.35 A Peak 250 - 550 kHz Various HCT8xxxxEAL
Downloads Buy
HCTSM100304FL HCTSM100304FL 15.7 x 10.8 x 7.5 mm 3.3 - 5 VDC 3.3 - 15 VDC 0.35 A Peak 250 - 550 kHz Various HCTSM100304FL
Downloads Buy
HCTSM110103HAL HCTSM110103HAL hctsm110103hal 19.6 x 13.5 x 9.6 mm 5 VDC 15 VDC 0.25 A 250~550 kHz 1:3 HCTSM110103HAL
Downloads Buy
HCTSM150102HL HCTSM150102HL 21.3 x 15 x 9.6 mm 3.3 - 5 VDC 3.3 - 15 VDC 0.35 A Peak 250 - 550 kHz Various HCTSM150102HL
Downloads Buy
HCTSM8 HCTSM8 HCTSM8 15.2 x 10.8 x 6.5 mm 3.3 - 5 VDC 3.3 - 15 VDC 0.35 A Peak 250 - 550 kHz Various HCTSM8
Downloads Buy
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a